Schmalz

Magnetic Grippers SGM-SV-BY

Gripping surface (Ø): 46 mm

Go directly to the products

High holding force for reliable handling of round cells, even in fast pick-and-place processes

Short-circuit-proof contact thanks to gripping elements made of insulating plastics

Tapered centering pins on the gripping interface ensure precise positioning

Loss protection in the event of power failure due to bistable permanent magnet

Sensors for component presence and switching state

Design
  • Robust aluminum housing with permanent magnet (1) with high gripping forces for handling round battery cells
  • Interchangeable gripping elements with different numbers of guide teeth (2) for holding the round cells
  • Bistable version: In the event of power failure at the compressed air connection (3), the solenoid position "grip" or "deposit" is maintained
  • Mounting thread and centering pin on head side (4)
  • Slot for mounting a sensor for monitoring the switching state of the gripper (5)
  • Slot for mounting a sensor for component detection (6)
Technical Data
  • Diameter: 46 mm
  • Handling of round battery cells with a diameter of 46 mm
Industries
  • Automotive
  • Battery
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Holding force
Guide pin
Additional function
Industry sector

1 - 6 from 6 results

SGM-SV 46 4 BY M5-IG PNP

Part no.: 10.01.17.00748

Magnetic gripper (prepared f sensor)

Industries: Battery | Automotive

Size46
Guide pin4
SocketM5-F
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Suction cup typeBattery grippers
SGM-SV 46 4 BY M5-IG

Part no.: 10.01.17.00751

Magnetic gripper (prepared f sensor)

Industries: Battery | Automotive

Size46
Guide pin4
SocketM5-F
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Suction cup typeBattery grippers
SGM-SV 46 2 BY M5-IG PNP

Part no.: 10.01.17.00749

Magnetic gripper (prepared f sensor)

Industries: Battery | Automotive

Size46
Guide pin2
SocketM5-F
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Suction cup typeBattery grippers
SGM-SV 46 2 BY M5-IG

Part no.: 10.01.17.00752

Magnetic gripper (prepared f sensor)

Industries: Battery | Automotive

Size46
Guide pin2
SocketM5-F
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Suction cup typeBattery grippers
SGM-SV 46 0 BY M5-IG PNP

Part no.: 10.01.17.00750

Magnetic gripper (prepared f sensor)

Industries: Battery | Automotive

Size46
Guide pin0
SocketM5-F
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Additional functionSensor PNP
Suction cup typeBattery grippers
SGM-SV 46 0 BY M5-IG

Part no.: 10.01.17.00753

Magnetic gripper (prepared f sensor)

Industries: Battery | Automotive

Size46
Guide pin0
SocketM5-F
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Suction cup typeBattery grippers

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart