SLG 102x102 FSGA 3
Part no.: 10.01.10.14042
Ready-to-connect 3D printed lightweight gripper for customer- specific applications
Industries: Electronics | Glass | Logistics | Packaging | Plastics
| Length L | 102 (mm) |
| Width B | 102 (mm) |
| Height H | 57 (mm) |
| Suction cup type | Bellows suction cups FSGA |
| Number of suction cells | 3 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 102 mm |
| Dmk | 46 mm |
| Ds | 17.2 mm |
| G1 | M4-M |
| H | 57 mm |
| H1 | 64.2 mm |
| L | 102 mm |
| X1 | 69.3 mm |
| Y1 | 60 mm |
| Zs | 5 mm |
