Schmalz

  • NEW

Bellows Suction Cups SPB1 P (1.5 Folds)

Suction area (Ø) 40 mm

Go directly to the products

Quick, tool-free mounting and removal thanks to plug-in function ("push-in")

Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)

High suction force with small dimensions thanks to large effective suction area

High intrinsic stability of the suction cup in dynamic processes

Design
  • Round bellows suction cup SPB1 P with 1.5 folds (3) made of wear-resistant and dynamic Elastodur
  • Optional integration of flow restrictors 0.8 to 1.5 mm (2)
  • Machine side existing hole for tool-free assembly through push-in function (1)
  • Optional integration of a filter screen (4) as a pre-filter (120 µm filter fineness)
Technical Data
  • Diameter: 40 mm
  • Material: ED-65
  • Push-in function
Industries
  • Logistics
  • Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Labeling
Industry sector

1 - 1 from 1 results

  • NEW
SPB1 40 ED-65 P

Part no.: 10.01.06.06111

Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Number of folds1.5
ShapePush In

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart