LQEi 8 24V-DC 3/2 IMP IOL-B
Part no.: 10.05.11.00014
Direct operated 3/2-way compact valve with intelligent process monitoring
Industries: Universal
| Nominal size | 8 (mm) |
| Control valve | Impulse valve |
| Communication | IO-Link (Class B) |
| Electrical connection | Male connect M12, 5 pol |
| Power consumption DC | 3.2 (W) |
| Nominal flow rate | 6.54 (m³/h) |
| Nominal flow at 0.1 bar | 130 (l/min) |
| Pressure range (operating pressure) [bar] | -0.9 ... 0.0 bar |
| Operating temperature | 0 ... 50 °C |
| Protection type IP | IP 40 |
| Weight | 400 (g) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 32 mm |
| B1 | 32.6 mm |
| d | 4.4 mm |
| G1 | G1/4"-F |
| G2 | G3/8"-F |
| G3 | M12x1-M |
| G4 | M5-F |
| H | 65.55 mm |
| H1 | 77 mm |
| H2 | 51 mm |
| H3 | 33.2 mm |
| H4 | 13.5 mm |
| H5 | 25.5 mm |
| L | 107.3 mm |
| L1 | 110.1 mm |
| L2 | 13.25 mm |
| L3 | 17 mm |
| SW1 | 19 mm |
| SW3 | 14 mm |
| X1 | 32 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Control valve | Impulse valve |
| Electrical connection | Male connect M12, 5 pol |
| Operation mode | Atmospheric ventilation |
| Pressure range (operating pressure) [bar] | -0.9 ... 0.0 bar |
| Nominal flow at 0.1 bar | 7.8 m³/h |
| Power consumption DC | 3.2 W |
| Nominal size | 8 mm |
| Voltage DC | 24 V - DC |
| Operating temperature | 0 ... 50 °C |
| Protection type IP | IP 40 |
| Communication | IO-Link (Class B) |
| Weight | 400 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |



























