Schmalz

Bulkhead Connectors SVS-GE

Suction cup connection G1/8" and G1/4"

Go directly to the products

All suction cups and nipples with G1/8"-AG and G1/4"-AG threads can be screwed in

Male thread over the entire height enables fine adjustment when installing the suction cup

Required lock nuts included in the scope of delivery

Stable and rustproof thanks to stainless steel

Design
  • Stainless steel sleeve with male and female threads
  • Two locking (galvanized) nuts included
  • Flats for spanner on male thread
  • Vacuum connection (1) by plug-in union (not inclued in delivery), see chapter "Filters and Connections"
  • Suitable suction cups (2) can be found in section "Vacuum Suction Cups"
Technical Data
  • Connection: G1/8" and G1/4"
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Product family
Industry sector

1 - 5 from 5 results

SVS-GE M20x1.5-AG G1/4-IG 30

Part no.: 10.08.03.00180

Bulkhead connector, straight with Nuts

Industries: Universal

Thread G1M20x1.5-M
Thread G2G1/4"-F
Length L30 (mm)
SVS-GE M16x1-AG G1/8-IG 30

Part no.: 10.08.03.00181

Bulkhead connector, straight with Nuts

Industries: Universal

Thread G1M16x1-M
Thread G2G1/8"-F
Length L30 (mm)
SVS-GE M20x1.5-AG G3/8-IG 30

Part no.: 10.08.03.00318

Bulkhead connector, straight with Nuts

Industries: Universal

Thread G1M20x1.5-M
Thread G2G3/8"-F
Length L30 (mm)
SVS-GE M30x1.5-AG G1/2-IG 40

Part no.: 10.08.03.00320

Bulkhead connector, straight with Nuts

Industries: Universal

Thread G1M30x1.5-M
Thread G2G1/2"-F
Length L40 (mm)
SVS-GE M10x1-AG M5-IG 20

Part no.: 10.08.03.00322

Bulkhead connector, straight with Nuts

Industries: Universal

Thread G1M10x1-M
Thread G2M5-F
Length L20 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart