Schmalz

Spring Plungers FST-LOCK-HD

Stroke 50 mm and 100 mm

Go directly to the products

Infinitely lockable plunger stroke allows a wide range of applications

Position is held securely in the event of compressed air failure

Durable damping springs thanks to block protection

High-quality, very smooth-running sliding bearings for demanding applications and short cycle times

Suitable connection threads for a wide range of suction cups

Design
  • Vacuum connection and axial vacuum feedthrough provided (1) by plunger rod
  • Locking unit (2) with display window for switching state (locked/movable)
  • Compressed air connection (3)
  • Mounting thread and block protector for spring (4)
  • Plunger rod with spring (5) and connection thread for suction cup (6)
  • Display of basic position (7) and locking (8) by means of sensors (SFP variant)
Technical Data
  • Connection: G3/8", G1/4"
  • Stroke: 50 and 100 mm
  • Version Heavy Duty with lockable push rod
  • Integrated vacuum feed
Industries
  • •Automotive
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Thread G3
Spring stroke Z
Product family
Industry sector

1 - 6 from 6 results

FST-LOCK-HD G1/4-AG 50 NC AB

Part no.: 10.01.02.01535

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Industries: Universal | Automotive

Suction cup connectionG1/4"-M
Spring stroke Z50 (mm)
Shape functioningClosed without pressure
Shape mounting elementsanti-Block
Product familyFST-LOCK-HD
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F
Tightening torque (max)50 (Nm)
FST-LOCK-HD G1/4-AG 50 NC VG SFP

Part no.: 10.01.02.01730

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Industries: Universal | Automotive

Suction cup connectionG1/4"-M
Spring stroke Z50 (mm)
Shape functioningClosed without pressure
Shape mounting elementswith anti-rotation guard
ShapeSensor end position / fixation
Product familyFST-LOCK-HD
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F
Tightening torque (max)50 (Nm)
FST-LOCK-HD G3/8-AG 50 NC AB

Part no.: 10.01.02.01628

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Industries: Universal | Automotive

Suction cup connectionG3/8"-M
Spring stroke Z50 (mm)
Shape functioningClosed without pressure
Shape mounting elementsanti-Block
Product familyFST-LOCK-HD
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F
Tightening torque (max)50 (Nm)
FST-LOCK-HD G1/4-AG 100 NC AB

Part no.: 10.01.02.01629

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Industries: Universal | Automotive

Suction cup connectionG1/4"-M
Product familyFST-LOCK-HD
Spring stroke Z100 (mm)
Shape mounting elementsanti-Block
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F
FST-LOCK-HD G1/4-AG 100 NC VG SFP

Part no.: 10.01.02.01798

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Industries: Universal | Automotive

Suction cup connectionG1/4"-M
Spring stroke Z100 (mm)
Shape functioningClosed without pressure
Shape mounting elementswith anti-rotation guard
ShapeSensor end position / fixation
Product familyFST-LOCK-HD
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F
Tightening torque (max)50 (Nm)
FST-LOCK-HD G3/8-AG 100 NC AB

Part no.: 10.01.02.01633

Lockable spring plunger with clamping and height compensation, Heavy-Duty

Industries: Universal | Automotive

Suction cup connectionG3/8"-M
Product familyFST-LOCK-HD
Spring stroke Z100 (mm)
Shape mounting elementsanti-Block
Mounting connectionM30x1.5-M
Compressed air connectionG1/8"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select