FMP-60-SW 70 1234 1R18 O20 G32
Part no.: 10.01.53.00027
60mm wide area gripper series for external vacuum generation with integrated flow resistors
Industries: Universal
| Nozzle diameter | 0.7 (mm) |
| Length L | 1234 (mm) |
| Width B | 60 (mm) |
| Arrangement suction cells | 1 row, 18 mm |
| Material type | Foam open, height 20 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 60 mm |
| B2 | 54 mm |
| B3 | 16.3 mm |
| D | 32 mm |
| H | 50 mm |
| H1 | 102 mm |
| H2 | 20 mm |
| H3 | 9.75 mm |
| H4 | 6.75 mm |
| H5 | 45 mm |
| L | 1'234 mm |
| L2 | 1'224 mm |
| L3 | 49.5 mm |
| L4 | 173 mm |
| L5 | 218 mm |
| L6 | 233 mm |
| Y1 | 30 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 1R18 |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 67 |
| Suction force at -250 mbar | 433 N |
| Sealing element | Sealing Foam |
| Weight | 2.5 kg |
| Product family | FXP-FMP-60 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation













