FLK-HD G1/4-IG
Part no.: 10.07.06.00241
Flexible, reinforced suction cup mounting FLK-HD for adaption to sloping surfaces
| Thread G1 | G1/4"-F |
| Thread G2 | M6-M |
| Operating temperature | -5 ... 130 °C |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 31.6 mm |
| D | 69 mm |
| dn | 9 mm |
| d | 6.4 mm |
| G1 | G1/4"-F |
| LG1 | 12 mm |
| G2 | M6-M |
| LG2 | 10.5 mm |
| SW1 | 17 mm |
| SW2 | 5 mm |
| Dmk | 58.3 mm |
| W | 7.5 ° |
| Fitting length | 31.6 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
