SGF 150 HT1-60 FM1
Part no.: 10.01.01.13486
Flat suction cup (round) for highly dynamic handling of glass
Industries: Glass
| Size | 150 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Connection | 4x8,7mm LK38,2 90° |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 125 mm |
| d3 | 93 mm |
| d5 | 8.7 mm |
| dn | 14.5 mm |
| Dmax(S) | 156 mm |
| Ds | 148.3 mm |
| G2 | G1/4"-F |
| H | 27.7 mm |
| H5 | 6 mm |
| L2 | 36.5 mm |
| LG2 | 20 mm |
| X1 | 27 mm |
| Y1 | 27 mm |
| Z (Stroke) | 3.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 1'060 N |
| Suction force d2 | 730 N |
| Volume | 64.88 cm³ |
| Workpiece radius min. (convex) | 2'000 mm |
| Hose inner diameter (recom.) d | 9 mm |
| Size | 150 |
| Number of folds | 0 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 490 g |
| Product family | SGF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






