Electric Compact-Pumps GCPi
- Suction rate: 46 l/min
- Max. vacuum: 80 %
- Voltage: 24 V-DC
- Power: 55 W
Show category
With the Compact Pump GCPi, Schmalz presents a powerful vacuum generator with a purely electric suction and venting function. Supplemented by the electric 3/2-way compact valve LQE, the user receives a compressed air-free vacuum system with the performance of conventional ejector solutions.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.