Chocolate Suction Cups SPG
- Diameter: 33 mm
- Material: SI, SI-HD (use in the food industry)

This page provides you with an excerpt from our diverse Vacuum Automation portfolio. Discover our comprehensive product portfolio from vacuum generators to mounting elements and suction cups in a personal consultation – we develop the customized design of your vacuum system together with you, precisely tailored to your processes and hygiene requirements.
The materials used are FDA-compliant and comply with EC Regulation No. 1935/2004 to avoid contamination.
Schmalz suction cups made from the materials SI, SI-HD and SI-MD are suitable for handling in hygienic areas. This material composition allows, among other things, direct contact with food products.
The hygienic design and easy disassembly of our special grippers make them easy to clean. The finger gripper mGrip from Schmalz takes ease of cleaning to a new level: the closed system can be cleaned completely without disassembly. Stainless steel and FDA-compliant materials prevent contamination and ensure safe handling.
Ease of cleaning is ensured by the stainless steel connection nipples.
Contact us for a comprehensive consultation – we will configure a tailored solution together with you to meet your hygienic requirements.