Schmalz

Flow Grippers for Food SFG

Suction rate from 270 l/min to 650 l/min

Go directly to the products

Compact and lightweight design and high suction capacity for highly dynamic processes

Effective damping and sealing of structured workpieces when placed on surfaces thanks to soft, flexible sealing lip

Food-safe materials enable handling of bakery goods and sweets

Easy cleaning due to hygienic design

High system availability thanks to suction cup removal without tools

Design
  • Basic modul (2) made of FDA compliant materials with integrated compressed air vacuum generation for lateral mounting
  • Compressed air connection (suction) (3)
  • Exhaust pipe (1)
  • Suction cup connector made of FDA compliant plastics (5)
  • Suction cup (6) made of silicone (SI-HD) with large shaft diameter for high flow rates; suction area (7)
  • Adapter for mounting to horizontal surfaces (4) and robot flanges (8)
Technical Data
  • Suction rate: 270 l/min to 650 l/min
  • Suction cup made from FDA compliant silicone
  • Diameter contact element: 20 to 60 mm
Performance Data
Metric
Imperial
0102030405060708090100110120130140150160
1.0 bar241.00124.1053.600.000.000.000.000.000.000.000.000.000.000.000.000.000.00
2.0 bar410.00277.90185.10111.7063.8029.200.000.000.000.000.000.000.000.000.000.000.00
3.0 bar519.00394.60289.00210.80149.2099.9061.5034.0015.400.000.000.000.000.000.000.000.00
4.0 bar586.00469.70373.00305.50246.90196.40158.60127.8097.3071.2048.7030.3013.600.000.000.000.00
5.0 bar650.00554.10472.00395.20336.50284.20239.50202.10169.30137.60109.4085.8063.2043.5025.7012.100.00
12345
SFG30.0061.0092.00128.00160.00
11.522.533.544.55
SFG60.0077.0090.00107.00120.00137.00158.00178.00198.00
11.522.533.544.55
SFG270.00341.73405.00455.98508.32553.42588.20619.58650.00
11.522.533.544.55
SFG3.004.506.008.0010.0011.5013.5015.0017.00
11.522.533.544.55
SFG6.0010.0014.0017.5021.0024.0027.5030.5034.00
00.350.711.061.411.772.122.472.823.183.533.884.244.594.945.35.65
1.0 bar8.514.381.890.000.000.000.000.000.000.000.000.000.000.000.000.000.00
2.0 bar14.479.816.533.942.251.030.000.000.000.000.000.000.000.000.000.000.00
3.0 bar18.3213.9310.207.445.273.532.171.200.540.000.000.000.000.000.000.000.00
4.0 bar20.6916.5813.1710.788.726.935.604.513.432.511.721.070.480.000.000.000.00
5.0 bar22.9519.5616.6613.9511.8810.038.457.135.984.863.863.032.231.540.910.430.00
00000
SFG0.000.000.000.000.00
0.040.050.070.090.110.120.140.160.18
SFG2.122.723.183.784.244.845.586.286.99
0.040.050.070.090.110.120.140.160.18
SFG9.5312.0614.3016.1017.9419.5420.7621.8722.95
11.522.533.544.55
SFG3.004.506.008.0010.0011.5013.5015.0017.00
11.522.533.544.55
SFG6.0010.0014.0017.5021.0024.0027.5030.5034.00
Industries
  • Food
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Mounting
Industry sector
Product family

1 - 1 from 1 results

SFG 1xE100 MS AR M4-IG

Part no.: 10.01.30.00911

Flow gripper for dry food made of FDA compliant material

Industries: Food

Number of ejectors1
Performance classE100
Mountingsideways
Additional functionExhaust duct axial

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart