Clamps up to clear diameter 84 mm suitable for all offered hoses
Secure hold for all vacuum hoses thanks to stable threaded spindle, also with wire spiral
Design
Design
- Hose clamp made of galvanized steel
- Stable threaded spindle for safe clamping
Technical Data
Technical Data
- Clamping range from diameters 10 to 90 mm
Industries
Industries
- •Universal
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 25 results

SSD 28-32 ST-VZ
Part no.: 10.07.10.00087
Hose clamp for securing wire-reinforced hoses
Industries: Universal
| Clamping range [mm] | 28.0 ... 32.0 mm |
| Material | Steel |
| Surface | galvanised |

SSD 35-40 ST-VZ
Part no.: 10.07.10.00018
Hose clamp for securing wire-reinforced hoses
Industries: Universal
| Clamping range [mm] | 35.0 ... 40.0 mm |
| Material | Steel |
| Surface | galvanised |








