Schmalz

Gauges VAM

Measuring range from -1 bar to 0 bar

Go directly to the products

Reliable spring tube or capsule element vacuum manometer

Standardized dimensions and connections

Measuring ranges customer-specific adjustable

Design
  • Vacuum manometer VAM 67 V H-SE is a spring tube manometer
  • VAM 100 V250 and VAM 63 V400 are capsule element manometers with zero adjustment
  • VAM 67 V H-SE has a fixed front ring
  • Vacuum connection either at the rear (-H) or the bottom (-U)
Technical Data
  • Measuring range: from -1 to 0 bar
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Measuring range [bar]
Product family
Industry sector

1 - 8 from 8 results

VAM 63 V H BAR/PSI

Part no.: 10.07.02.00003

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Industries: Universal

Outside diameter D63 (mm)
Measuring range [bar]-1,00 ... 0,00 bar
Shape manometersConnection at rear
Product familyVAM
BAR/PSI scale
VAM 40 V H BAR

Part no.: 10.07.02.00007

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Industries: Universal

Outside diameter D40 (mm)
Measuring range [bar]-1,00 ... 0,00 bar
Shape manometersConnection at rear
Product familyVAM
BAR scale
VAM 63 V U BAR/PSI

Part no.: 10.07.02.00004

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Industries: Universal

Outside diameter D63 (mm)
Measuring range [bar]-1,00 ... 0,00 bar
Shape manometersConnection at bottom
Product familyVAM
BAR/PSI scale
VAM 63 V250 H BAR

Part no.: 10.07.02.00006

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Industries: Universal

Outside diameter D63 (mm)
Measuring range [bar]-0,25 ... 0,00 bar
Shape manometersConnection at rear
Product familyVAM
BAR scale
VAM 40 V DR BAR

Part no.: 10.07.02.00035

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Industries: Universal

Outside diameter D40 (mm)
Measuring range [bar]-1,00 ... 0,00 bar
Shape manometersWith sealing ring
Product familyVAM
BAR scale
VAM 67 V H-SE BAR/PSI

Part no.: 10.07.02.00016

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Industries: Universal

Outside diameter D67 (mm)
Measuring range [bar]-1,00 ... 0,00 bar
Shape manometersFor panel mounting
Product familyVAM
BAR/PSI scale
VAM 63 V400 H BAR

Part no.: 10.07.02.00002

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Outside diameter D63 (mm)
Measuring range [bar]-0,40 ... 0,00 bar
Shape manometersConnection at rear
Product familyVAM
BAR scale
VAM 100 V250 U BAR

Part no.: 10.07.02.00001

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Outside diameter D100 (mm)
Measuring range [bar]-0,25 ... 0,00 bar
Shape manometersConnection at bottom
Product familyVAM
BAR scale

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart