PE-PR-39x21.3x16.7-FXP-/FMP-i
Part no.: 10.01.38.06443
Optical prism for 90 ° deflection
Industries: Universal
| Length L | 39 (mm) |
| Width B | 21.3 (mm) |
| Height H | 16.7 (mm) |
| Hole spacing X1 | 31 (mm) |
| Utilization design | Vacuum area gripping system FXP-i/FMP-i |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 21,3 mm |
| H | 16,7 mm |
| H1 | 22,7 mm |
| L | 39 mm |
Documentation
Documentation
