Schmalz

Ordering information

The electronic vacuum and pressure switch VS-V/VP-W-D is delivered as a ready-to-connect product.

The assembly consists of: 2 machine screws M3x8mm for rear mounting.

Available accessories: panel holder, DIN rail holder, wall holder clip, connection cable

Back to product family
Please try again later or contact your local contact person.

  • NEW

VS-V-W-D M8-4 UH IOL

Part no.: 10.06.02.00861

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range-1...0bar
ShapeCube, digital display
TypeTFT display
Electrical connectionMale connect M8, 4 pole
Inputs / outputs2 digital
Shape manometersConnection bottom, rear
Protection type IPIP 65
CommunicationIO-Link
Design Data
Design image
Attribute Value
B 30  mm
G1 G1/8"-F
G2 M8x1-M
H 36,4  mm
H1 38,6  mm
H2 12,6  mm
L 30  mm
L2 16,3  mm
LG1 6,8  mm
X1 20  mm
Y1 22  mm
Technical Data
Attribute Value
Measured medium "Non-aggressive gases
Measuring range -1...0bar
Hysteresis Adjustable: 0 to 100% of set value
Inputs / outputs 2 digital
Electrical connection Male connect M8, 4 pole
Voltage 18-30V-DC
Control valve Optional NO / NC
Communication IO-Link
Protection type IP IP 65
Operating temperature 0 ... 60 °C
Weight 53,1  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart