Thin Glass Grippers STGG
- Suction area: 100 x 55 mm and 170 x 105 mm
- Material suction area: PEEK
- Suction rate: 31 to 235 l/min
The rapidly growing share of electric vehicles is leading to a very high demand for lithium-ion batteries. In order to meet the demand for long ranges, the quality and performance requirements for batteries and their production processes are also constantly increasing. Vacuum components from Schmalz meet the high demands of the industry and are used in automated cell production and module assembly. In addition to automation technology, Schmalz also offers vacuum lifters and crane systems for the ergonomic and safe handling of heavy battery modules.
Highly dynamic Pick & Place
Gentle gripping
Contamination-free handling
Safe electrostatic discharge
Format flexible gripper solutions
Deformation-free gripping
Electrolyte-resistant suction cups
Safe and intelligent solutions
Configurable grippers
Integrated vacuum generation
Secure gripping
Gripping directly on the battery terminals
Secure gripping
Flexible configuration
Precise handling
Ergonomic and safe handling
Product properties and process optimization in the battery industry
More information on deformation, contamination, electrolyte resistance, cleanroom suitability and cleanroom classification and standardization.


Quick to integrate, fully networked, constantly monitored. Our Industry 4.0 range for the digital factory.

Static charges and discharges cause various problems such as damage to the electrode material, adhesion of the separator foils to the gripper and adhesion of foreign particles as well.