Schmalz

Industry Solutions Battery

Products and Solutions for the Production of Li-Ion Batteries

The rapidly growing share of electric vehicles is leading to a very high demand for lithium-ion batteries. In order to meet the demand for long ranges, the quality and performance requirements for batteries and their production processes are also constantly increasing. Vacuum components from Schmalz meet the high demands of the industry and are used in automated cell production and module assembly. In addition to automation technology, Schmalz also offers vacuum lifters and crane systems for the ergonomic and safe handling of heavy battery modules.

Productaanvraag

Schmalz offers you the suitable solution in the battery industry

Click on the individual areas to learn more.

1
Cell production
Handling of electrodes and separators in cell production
2
Module Assembly Pouch Cells
Handling of pouch cells in module assembly
3
Module Assembly Cylindrical Cells
Handling of cylindrical cells in module assembly
4
Pack Assembly
Handling of battery modules in the pack assembly
Cell production

Requirements for Vacuum Technology

Highly dynamic Pick & Place

  • Special gripper STGG for fast and precise Pick & Place of thin electrodes and separators

  • Increased productivity through fast handling and high positioning accuracy

Gentle gripping

  • Gripper Vacuum generator for high volume flow and gentle vacuum

  • Full-surface gripping of the films for minimum surface pressure with high lateral force

Contamination-free handling

  • High volume flow prevents particle residues on the electrodes

  • Special gripper with pneumatic vacuum generation for use in clean rooms

Safe electrostatic discharge

  • Flow gripper with ESD-compliant contact surfaces for discharging electrostatic charge

  • Reliable stacking and destacking of thinnest separators

Product recommendations for Cell production

Module Assembly Pouch Cells

Requirements for Vacuum Technology

Format flexible gripper solutions

  • Individually configurable gripper SLG for workpiece-specific design

  • Internal or external vacuum generators for versatile use

Deformation-free gripping

  • Structured vacuum cups SFF and SFB1 for gripping without deep drawing

  • Vacuum generator with eco nozzle technology and gentle vacuum

Electrolyte-resistant suction cups

  • Chemical-resistant suction materials FPM and EPDM

  • Increased productivity due to long service life of the suction cups

Safe and intelligent solutions

  • Vacuum generators with air-saving function maintain the vacuum in case of power failure

  • Customer-specific function integration, e.g. redundant vacuum generation or workpiece recognition

Product recommendations for Module Assembly Pouch Cells

Module Assembly Cylindrical Cells

Requirements for Vacuum Technology

Configurable grippers

  • Grippers are configured depending on cell diameter, number (up to 24 round cells) and arrangement

  • Individual gripper solution possible from batch size one using the latest 3D printing technology

Integrated vacuum generation

  • High flow rate for fast evacuation and short cycle times

  • Ejector module with safety valve for maintaining vacuum in case of power failure

Secure gripping

  • Magnetic gripper with high holding forces for handling battery cells in steel housings

  • Holding elements for the longitudinal gripping of round cells

Gripping directly on the battery terminals

  • HT1 suction cup material for gripping the terminals without leaving marks

  • Vacuum suction cup as insulator for charged cells

Product recommendations for Module Assembly Cylindrical Cells

Pack Assembly

Requirements for Vacuum Technology

Secure gripping

  • Large-area gripper for safe handling of large structured housing parts, even with cutouts

  • High holding forces for heavy workpieces

Flexible configuration

  • Size of the gripper can be selected depending on the workpiece

  • Vacuum suction cups for long maintenance intervals or sealing foam for handling heavily structured surfaces

Precise handling

  • Intuitive lowering and lifting of the load via the central one-finger control.

  • Quick-change adapter for fast, tool-free gripper change.

Ergonomic and safe handling

  • Ergonomic and easy handling for goods up to 50 kg

  • Optionally with Safety+. Particularly safe due to two-hand operation for removal. Adjustable, reduced lowering speed, e.g. for sensitive components

Product recommendations for Pack Assembly

Documenten

Producteigenschappen en procesoptimalisatie in de batterijindustrie

Meer informatie over vervorming, vervuiling, bestendigheid tegen elektrolyten, geschiktheid voor cleanrooms en classificatie en standaardisatie van cleanrooms.

MEER INFORMATIE

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.