Schmalz

Eco Nozzle Technology

The eco nozzle technology is based on a multi-stage venturi principle. Schmalz has refined this technology to make vacuum generation with compressed air more efficient, thus offering an ideal combination of suction capacity and energy efficiency. Core of the entire product line is the ejector module ecoPump. The ecoPump is available in two characteristics, depending on the application area. They provide an almost identical suction capacity, but differ in terms of the maximum achievable vacuum.

Benefits

Customized vacuum generation for your application

  • Various possibilities for integration
  • Centralized and decentralized vacuum systems can be realized
  • Two characteristics available depending on the workpiece

15 % higher suction capacity

  • Reliable handling of even porous and flexible workpieces thanks to high flow rates
  • Large operating range of -250 to -850 mbar
  • Accelerated process thanks to faster evacuation times

15 % less compressed air consumption

  • Compressed air consumption reduced by 15 % during active vacuum generation

High Vacuum (HV) for airtight applications

  • Use in applications where a high vacuum can be reached
  • Ideal for airtight workpieces

High Flow (HF) for porous applications

  • Use in applications where a high vacuum cannot be reached
  • Reaches the same suction rate as the HV version with a lower compressed air consumption
  • Saves energy when handling porous workpieces

Product Range and Integration Possibilities

Ejector Modules

Decentralized vacuum generation as close as possible to the suction cup

Integration as a machine component

  • Direct installation in machines as an insert nozzle thanks to compact and lightweight design

Integration in vacuum grippers

  • Direct installation in grippers and gripping tools without separate housing

Integration with separate housing

  • Schmalz ecoPump housing SFE offers various connection and assembly options

Basic Ejectors

Centralized vacuum generators (ready to connect)

This powerful ejector is particularly well suited for the handling of air-tight and porous workpieces with high volume flows at optimized energy consumption.

Compact Ejectors and Terminals

Centralized vacuum generators with integrated additional functions

The compact ejectors are available in various designs. The SCPSb is suitable for handling air-tight and slightly porous workpieces and is equipped with vacuum and blow-off control valves. The SCPS/SCPSi have other additional features: Air-saving function, automatic blow-off and communication via IO-Link (type SCPSi). The SCTSi compact terminal can be operated with universal component grippers. It can connect up to 16 ejectors, has a central energy supply and an IO-Link connection via the control module.

Product Features and Selection

1) Can be expanded with up to 6 nozzles on a modular basis
2) Is equal to 2 x 16 – 16 x 67 l/min according to number and type of connected ejectors

Added Value for Your Processes: Additional Functions of Schmalz Compact Ejectors

IO-Link interface

  • Bidirectional communication with all current field-bus systems
  • Recorded condition data can be viewed and used up to control level
  • Supports remote parameterization and remote diagnostics

Automatic air saving function

  • 80 % reduction of compressed air consumption by switching off the suction function when not needed
  • No electrical signals required

Condition monitoring

  • Condition monitoring to increase system availability based on a detailed condition analysis and early fault recognition

Predictive maintenance

  • Predictive maintenance to increase the performance of gripping systems
  • Quick and easy system optimization through performance evaluation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart