SCTSi-EIP 4

Part no.: 10.02.02.06586

Modular Manifold with of up to 16 SCPSi

CommunicationEtherNet/IP
Number of ejectors4
Ejector type 1SCPSt 15 G02 NO
SCTSi-EIP 4
Attribute Value
B 97.30 mm
B1 124.70 mm
B2 13.50 mm
B3 109 mm
B4 77 mm
d 6 mm
G1 G1/8"-F
G2 G1/4"-F
G3 M12x1-M
G4 M12x1-M
G5 M12x1-F
H 105 mm
H2 88.50 mm
H3 53.50 mm
H4 22.50 mm
L 126.20 mm
L1 160.20 mm
L2 27 mm
L3 18.50 mm
L4 16 mm
L5 27 mm
X1 143.20 mm
Y1 64 mm
Attribute Value
Communication EtherNet/IP
Weight 1.12 kg
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: SCTSi-EIP 4

The SCTSi Ethernet compact terminal is supplied as a ready-to-connect product (without connection cable).

Available spare parts: Ejector wearing parts kit

Available accessories: Connection cable