Vacuum lifter packages
Vacuum lifters for parcels are the name given to Schmalz devices in the field of handling that use vacuum to safely and quickly transport a large number of letters, packages, parcels, all the way to bulky or particularly sensitive goods. The vacuum tube lifter JumboFlex is perfectly suited for parcel handling.
Short throughput times are required in logistics centers. As a result, the number of lifting tasks performed by employees is increasing. With the vacuum tube lifter Jumbo, the power-consuming lifting, rotating and moving is made easier by vacuum.
The vacuum tube lifters JumboFlex
Increased handling speeds in postal centers or logistics hubs of other service providers require fast handling of a wide variety of handling tasks. With the vacuum tube lifter JumboFlex, you can move lighter goods weighing up to 50 kg ergonomically and at high cycle frequency. Its one-handed control handle fits comfortably in the hand and enables long, fatigue-free working. The quick-change system allows you to change suction cups quickly. Another feature is that laterally suctioned workpieces automatically swivel back to the horizontal and can be continuously rotated in this position. The employee is relieved of the weight of the workpieces by the vacuum tube lifter and can thus ergonomically realize the required handling frequency.
The right crane system from Schmalz for every vacuum lifter for packages
The Schmalz modular system enables perfect integration of the vacuum tube lifter into your working environment. The vacuum lifter for packages from Schmalz is completed with a crane system that is precisely adapted to your application.