SCHL-AN 60-79x79x45 FMP
Part no.: 10.01.38.00301
Hose connector - straight pre-assemb
Industries: Universal
| Length L | 79 (mm) |
| Width B | 79 (mm) |
| Height H | 45 (mm) |
| Hole spacing X1 | 62 (mm) |
| Hole spacing Y1 | 50 (mm) |
| Outside diameter D | 60 (mm) |
| Utilization design | Vacuum area gripping system FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 79 mm |
| H | 45 mm |
| H1 | 60,9 mm |
| L | 79 mm |
Documentation
Documentation
