SBM-160-520-IE3-TYP3
Part no.: 11.02.05.10154
Directly driven vacuum blower for tube lifter applications
Sound pressure level at 50 Hz | 70.5 (dB(A)) |
Voltage at 50 Hz | D200 V / Y350 V ±10 % |
Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
Suction rate (50 Hz) | 160 (m³/h) |
Suction rate (60 Hz) | 190 (m³/h) |
Vacuum (50 Hz) | -520 (mbar) |
Rated power at 50 Hz | 3 (kW) |
Rated power at 60 Hz | 3.6 (kW) |
Version | IE3:JPN/KOR/BRA |
Weight | 43 (kg) |
Category | Electrical vacuum generation |
Design Data
Design Data

Attribute | Value |
---|---|
B | 370 mm |
d | 12 mm |
H | 426 mm |
L | 469 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (50 Hz) | 160 m³/h |
Suction rate (60 Hz) | 190 m³/h |
Voltage at 50 Hz | D200 V / Y350 V ±10 % |
Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
Rated power at 50 Hz | 3 kW |
Rated power at 60 Hz | 3,6 kW |
Rated power | 3 W |
Version | IE3:JPN/KOR/BRA |
Sound pressure level at 50 Hz | 70,5 dB(A) |
Weight | 43 kg |
Protection type IP | IP 55 |
Category | Electrical vacuum generation |
Documentation
Documentation