Schmalz

Universal Holders HTR-UNI

Connection G1/4"

Go directly to the products

Simple adjustment and fixing allows flexible use, quick changes and short set-up times

Adjustable height and inclination for optimum adaptation to workpieces, e.g. curved metal sheets

Mounting on round and square tubes possible

Quick and inexpensive assembly of gripping systems, as suction cups with G1/4" thread can be attached directly

Design
  • Holder made of high strength, anodized aluminum, consisting of holder tube (2), ball clamp (3) and various adapters for mounting of square and round tubes
  • Threaded tube (5) has a G1/4" thread at the bottom for a suction cup and a G1/4" thread at the top (1) for connection of a vacuum line or an inline ejector
  • Including securing screws (4)
Technical Data
  • Mounting thread: M5
  • Connection: G1/4”
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G3
Product family
Industry sector

1 - 10 from 10 results

HTR-UNI 1N G2 80

Part no.: 10.01.03.00107

Universal holder for adjustable mounting of suction cups

Industries: Universal

Suction cup connectionG1/4"-M
Length L180 (mm)
Operating temperature0 ... 80 °C
Cross-beam connection1 nut slot
HTR-UNI 2N G2 80

Part no.: 10.01.03.00223

Universal holder for adjustable mounting of suction cups

Industries: Universal

Suction cup connectionG1/4"-M
Length L180 (mm)
Operating temperature0 ... 80 °C
Cross-beam connection2 sliding block
HTR-UNI 2N G2 80

Part no.: 10.01.03.00298

Universal holder for adjustable mounting of suction cups

Industries: Universal

Suction cup connectionG1/4"-M
Length L180 (mm)
Operating temperature0 ... 80 °C
Cross-beam connection2 sliding block
HTR-UNI 2N G2 110

Part no.: 10.01.03.00328

Universal holder for adjustable mounting of suction cups

Suction cup connectionG1/4"-M
Length L1110 (mm)
Operating temperature0 ... 80 °C
Cross-beam connection2 sliding block
HTR-UNI 2N G2 140

Part no.: 10.01.03.00299

Universal holder for adjustable mounting of suction cups

Industries: Universal

Suction cup connectionG1/4"-M
Length L1140 (mm)
Operating temperature0 ... 80 °C
Cross-beam connection2 sliding block
HTR-UNI 2N G2 200

Part no.: 10.01.03.00309

Universal holder for adjustable mounting of suction cups

Industries: Universal

Suction cup connectionG1/4"-M
Length L1200 (mm)
Operating temperature0 ... 80 °C
Cross-beam connection2 sliding block
HTR-UNI 2N X3

Part no.: 10.01.03.00302

Universal holder for adjustable mounting of suction cups

Suction cup connectionball head 28.5 mm
Operating temperature °C
Cross-beam connection2 sliding block
HTR-UNI 2N FSTI

Part no.: 10.01.03.00297

Universal holder for adjustable mounting of suction cups

Industries: Universal

Operating temperature °C
Shapefor FSTI
Cross-beam connection2 sliding block
HTR-UNI 2N G1/4

Part no.: 10.01.03.00296

Universal holder for adjustable mounting of suction cups

Industries: Universal

Operating temperature °C
Shapefor threaded rod G1/4
Cross-beam connection2 sliding block
HTR-UNI 2N FSTE-HDB

Part no.: 10.01.03.00332

Universal holder for adjustable mounting of suction cups

Industries: Universal

Operating temperature °C
Shapefor FSTE-HDB
Cross-beam connection2 sliding block

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart