- NEW
FA-Xb SVK 442 3R54 SPB2-40P
Part no.: 10.01.38.10032
Vacuum surface gripping system with integrated vacuum generation
Industries: Universal
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Function | Basic |
| Arrangement suction cells | 3 rows, 54 mm |
| Suction cup type | Bellows suction cups SPB2 |
| Diameter Ds | 40 (mm) |
| Shape | Push In |
| Valve type | Check valve |
| Suction force at -250 mbar | 240 (N) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| dn | 12 mm |
| H | 105 mm |
| H1 | 134 mm |
| H2 | 55 mm |
| L | 442 mm |
| L2 | 402 mm |
| Y1 | 90 mm |
| Suction cup type | Bellows suction cups SPB2 |
| Ds | 40 mm |
| Check valve |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Function | Basic |
| Arrangement suction cells | 3 rows, 54 mm |
| Sealing element | Suction Cups |
| Shape | Push In |
| Number of suction cells | 22 |
| Size | 1x66 |
| Control valve | Normally open |
| Optimal operating pressure | 5 bar |
| Air consumption [l/min] | 350 l/min |
| Suction rate (max.) | 910 l/min |
| Suction force at -250 mbar | 240 N |
| Degree of evacuation | 71 % |
| Sound pressure level suction | 75 dB(A) |
| Weight | 2,9 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation











