Schmalz

Flat Suction Cups SAFT-C

Go directly to the products

Modular suction cup with reusable nipple through simple screw mounting from below

Wear optimized friction disc and friction force optimization through two elastomer components

No separation necessary during recycling, as the suction cup is made completely of plastics

Structured support surface prevents deep drawing and withstands the highest lateral forces even on oily sheets

Soft sealing lip also adapts to slightly curved surfaces

Design
  • Robust and wear-resistant suction cup SAFT-C with single sealing lip, special slot and inner support
  • Suitable for use together with special tooling
  • Separate suction cup and friction disc, made of different elastomer materials
  • Suction cup made completely of plastic (no metal insert)
  • Suction cup and friction disc can be replaced separately, retaining the connection nipple
Technical Data
  • Diameter: 60 and 80 mm
  • Material: NBR
Industries
  • •Automotive
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 2 from 2 results

SAFT-C 60 NBR-60 M10-AG

Part no.: 10.01.01.11938

Flat suction cup (round) for best dynamics on smooth, oily surfaces

Industries: Automotive | Metal

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM10-AG
SAFT-C 80 NBR-60 M10-AG

Part no.: 10.01.01.11940

Flat suction cup (round) for best dynamics on smooth, oily surfaces

Industries: Automotive | Metal

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM10-AG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select