- NEW
AKKU CAS 18V-DC 2000
Part no.: 13.05.01.00230
Li-ion battery
| 2 (Ah) | |
| Voltage DC | 18V-DC |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 110 mm |
| B | 79 mm |
| H | 45 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 2 Ah | |
| Voltage DC | 18V-DC |
| Weight | 0.47 kg |
| Version design | CAS |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

