ADP-E-TRI 30/40 SET
Part no.: 10.01.17.00421
Lifting elements for cylindrical parts
Industries: Automotive | Metal
| Size | 30/40 |
| Shape | Triangle |
| Workpiece diameter (min.) | 10 (mm) |
| Workpiece diameter (max.) | 20 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| H | 6 mm |
| L | 26 mm |
| L2 | 21 mm |
| WD2 | 10 mm |
| Workpiece diameter (max.) | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 30/40 |
| Material | Steel |
| Weight | 36 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
