SET PXT 50 9409-1 2LT UR
Part no.: 10.01.49.00026
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 50 (mm) |
Number of longitudinal beams | 2 |
for | Universal Robots |
Type | ISO 9409-1 |
Standard | DIN EN ISO 9409-1 |
Weight | 320.9 (g) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 131 mm |
d | 6 mm |
Dmk | 50 mm |
G1 | M6-M |
H | 29 mm |
L | 85 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Number of longitudinal beams | 2 |
for | Universal Robots |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation