RMQC 50 ABB DIO 2xM8-3/4 PNP MATCH
Part no.: 10.08.09.00016
Quick-change module for easy and fast connection of EoA grippers of the MATCH series
Dmk | 50 (mm) |
for | ABB Robotics |
Type | ABBGoFaCRB15000 |
Inputs / outputs | digital input / output |
Electrical connection | 2xConnect M8, 3+4 pol |
Construction vacuum switch | PNP switching |
Version | Quick-change system MATCH |
Design Data
Design Data

Attribute | Value |
---|---|
D | 75 mm |
d | 6.4 mm |
D2 | 31.5 mm |
Dmk | 50 mm |
G1 | M8-M |
G2 | M7-F |
G3 | M3-F |
G4 | M4-F |
H | 21 mm |
H1 | 24 mm |
Lk | 310 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Version | Quick-change system MATCH |
for | ABB Robotics |
Type | ABBGoFaCRB15000 |
Construction vacuum switch | PNP switching |
Shape mounting elements | Fluid channel closed |
Number of load cycles | 100,000 |
Inputs / outputs | digital input / output |
Electrical connection | 2xM8-3/4 |
Force axial (max) | 500 N |
Moment (Y) | 40 Nm |
Axle offset max | 1 mm |
Tightening force | 50 N |
Dissolving power | 0 N |
with | E-transfer electrical / pneumatic |
Operating temperature | 5 ... 60 °C |
Weight | 270 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation