VENT-BGR EMVP-5 3/2 NC 24V-DC
Part no.: 10.08.09.00032
Building group Solenoid valve Control of vacuum and compressed air
Voltage DC | 24 V - DC |
Pressure range (operating pressure) [bar] | -0.9 ... 8.0 bar |
Control valve | Normally closed |
Nominal size | 5 (mm) |
Nominal flow rate | 3 (m³/h) |
Type | RECB |
Documentation
Documentation