Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video demonstrates the row pick and place of meat patties and buns for sandwich assembly using the finger gripper mGrip. Round, flat items with crumbly textures are handled gently to avoid breakage. The gripper ensures accurate layering and hygienic transfer, even when vacuum contact isn’t possible. Buns and patties are placed efficient into the stack.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.