- NEW
LADE-GER-24V-DC-14.4V-DC-1.7
Part no.: 18.05.08.00019
Battery charger
| Primary voltage | 24V-DC |
| Voltage | 14,4V - DC |
| Rated current | 1.7 (A) |
| Utilization design | Neo 30 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 132 mm |
| B | 155 mm |
| H | 60 mm |
| Utilization design | Neo 30 |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Voltage | 14,4V - DC |
| Primary voltage | 24V-DC |
| Rated current | 1.7 A |
Documentation
Documentation
