PFYN 120 NBR-55 G1/2-IG
Part no.: 12.02.07.06618
Flat suction cup (round) for smooth or slightly rough surfaces
Industries: Universal
| Size | 120 |
| Product family | PFYN |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 13.5 mm |
| Ds | 120 mm |
| G1 | G1/2"-F |
| H | 37.5 mm |
| LG1 | 13 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 540 N |
| Size | 120 |
| Weight | 352 g |
| Product family | PFYN |
Documentation
Documentation
