STV-GE G1/8-AG 8
Part no.: 10.08.02.00349
Push-in Fitting, straight
Outside diameter D | 13.7 (mm) |
Internal diameter d | 8 (mm) |
Outer hose diameter | 8 (mm) |
Length L | 20 (mm) |
Thread G1 | G1/8"-M |
Operating temperature | -20 ... 80 °C |
Material | Brass |
Surface | nickel plated |
Design Data
Design Data
Attribute | Value |
---|---|
D | 13.7 mm |
d | 8 mm |
L | 20 mm |