ZLW RD 450x350 SE O20KS 30T
Part no.: 10.01.22.07826
Modular lightweight gripper for (de)palletizing workpiece layers
Length L | 450 (mm) |
Width B | 350 (mm) |
Version | Straight edge |
Material type | Foam O, H 20 mm, cone |
Arrangement suction cells | Triangle, 30 mm |
Additional function area gripper | Vacuum switch VSi |
Weight | 4.801 (kg) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 350 mm |
B1 | 346 mm |
d1 | 31.5 mm |
d2 | 40 mm |
d3 | 50 mm |
d4 | 63 mm |
d5 | 64 mm |
d6 | 80 mm |
H | 55 mm |
H1 | 168.5 mm |
H2 | 20 mm |
H3 | 91.7 mm |
L | 450 mm |
L1 | 446 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Shape | Rigid |
Arrangement suction cells | Triangle, 30 mm |
Version | Straight edge |
Nozzle diameter | 0.8 mm |
Suction rate (max.) | 870 l/min |
Air consumption suction | 395 l/min |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation