Schmalz

  • NEW

Vacuum and Pressure Switches VS-V/VP-W-D

Measuring range from -1 bar to 10 bar

Go directly to the products

Electronic vacuum / pressure switch with TFT display and robust measuring cell for precise measurements and clear visualization, even under demanding conditions

Transparent processes and minimized downtimes thanks to input and output of all relevant data via the IO-Link interface

Thought through mounting concept reduces the need for adapters and saves time when installing or changing the switch

Sturdy housing with degree of protection IP65, brass connectors and temperature range of 0 - 60 °C for continuous use in industrial environments

Design
  • Switch with compact cube shape and 1 inch TFT display (1)
  • Robust housing (2) made of fibreglass-reinforced plastic
  • Vacuum / compressed air connection made of brass (3); can be connected either at the back or at the top
  • Electric connection plug M8-4 pin (4)
  • Operation and switching point display with clearly visible LEDs (5)
  • Three buttons for operation and start of operations (6)
Technical Data
  • Electronic vacuum and pressure switch with display
  • Measuring range: from -1 to 10 bar
  • Switching function: PNP, NPN
  • Interface: IO-Link
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Measuring range
Inputs / outputs
Labeling
Industry sector

1 - 2 from 2 results

  • NEW
VS-V-W-D M8-4 UH IOL

Part no.: 10.06.02.00861

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range-1...0bar
ShapeCube, digital display
TypeTFT display
Electrical connectionMale connect M8, 4 pole
Inputs / outputs2 digital
Shape manometersConnection bottom, rear
Protection type IPIP 65
CommunicationIO-Link
  • NEW
VS-VP10-W-D M8-4 UH IOL

Part no.: 10.06.02.00862

Vacuum/pressure switch in cube shape with display and analog / digital output signals

Industries: Universal

Measuring range-1...10bar
ShapeCube, digital display
TypeTFT display
Electrical connectionMale connect M8, 4 pole
Inputs / outputs1 analog / 1 digital
Shape manometersConnection bottom, rear
Protection type IPIP 65
CommunicationIO-Link

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart