Schmalz

Please try again later or contact your local contact person.

VCSP-O 120x50x8.3 MOS AL

Part no.: 10.01.12.03823

Suction-Plate for vacuum block, (top)

Utilization designVacuum block VCBL-K1
Length L120 (mm)
Width B50 (mm)
Height H8.3 (mm)
Additional function vacuum blockSealing edge of foam rubber
Design Data
Attribute Value
B 50  mm
H 8.3  mm
L 120  mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart