Schmalz

Spare Parts Needle Grippers SNG-BV

Filter results

Number of needles
Needle diameter

1 - 3 from 3 results

REIB-FL SBS HT1-60

Part no.: 10.01.01.12593

Friction Surface to increase lateral forces

Utilization designFloating suction cup
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
ERS SNG-V 10 1.2

Part no.: 10.01.29.00238

Set of spare parts

Utilization designNeedle gripper
SizeV
contains2 needle wedges mounted
Number of needles10
Needle diameter1.2 (mm)
ERS SNG-M 4 0.8

Part no.: 10.01.29.00094

Set of spare parts

Utilization designNeedle gripper
SizeM
Number of needles4
Needle diameter0.8 (mm)
contains4 needles Ø 0.8 mm + springs
andNeedle piston assembled / TORX screw

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart