Schmalz

Suction Plates SPC

Go directly to the products

Suction cup with double sealing lip for flat, porous or absorbent materials such as MDF, hard fibre

Separation function by compressed air impulse prevents self-adhesion when stacking porous boards

Fastest cycle times thanks to low own volume

High suction force with small dimensions

Design
  • Robust, wear-resistant suction cup SPC with double sealing lip, consisting of two seals (inner and outer) and aluminum supporting plate
  • Seals are clipped securely into the supporting plate with specially shaped sections
  • Inner seal separates the central cell for the flow of compressed air from the vacuum area
  • When worn, the seals can be replaced separately; the aluminum supporting plate can be re-used
  • The supporting plate has one threaded hole in the center (for connection of the compressed air A) for the separation (1) and a second threaded hole towards the edge (for connection of the vacuum B) for gripping
  • Series SPC-TV with touch valve: deactivation of unused suction cups to prevent the entry of unwanted air
Technical Data
  • Diameter: 160 to 250 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part
Industries
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 5 from 5 results

SPC 160 NBR-55 G1/2-IG

Part no.: 10.01.01.01185

Suction plate (round) with separation function for porous workpieces

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2-IG
SPC 160 NBR-55 G1/2-IG TV

Part no.: 10.01.01.01186

Suction plate (round) with separation function for porous workpieces

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2-IG
SPC 210 NBR-55 G1/2-IG

Part no.: 10.01.01.01187

Suction plate (round) with separation function for porous workpieces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2-IG
SPC 210 NBR-55 G1/2-IG TV

Part no.: 10.01.01.01188

Suction plate (round) with separation function for porous workpieces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2-IG
SPC 250 NBR-55 G1/2-IG

Part no.: 10.01.01.01189

Suction plate (round) with separation function for porous workpieces

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2-IG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart