VACU-ZUF DEF 94 100
Part no.: 10.01.38.08177
Vacuum feed
Industries: Universal
| Utilization design | Rotary union |
| Thread G1 | M5-F |
| Outside diameter D | 100 (mm) |
| Length L | 154 (mm) |
| Width B | 154 (mm) |
| Height H | 95 (mm) |
| Revolution max. | 40 (1/min) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 154 mm |
| dn | 94 mm |
| D | 100 mm |
| G1 | M5-F |
| H | 95 mm |
| H2 | 8 mm |
| H3 | 54 mm |
| L | 154 mm |
| X1 | 120 mm |
| Y1 | 120 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Revolution max. | 40 1/min |
| Weight | 1,93 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
