- NEW
SAOXB 110x55 ED-85 SC043
Part no.: 10.01.06.05783
High-speed bellows suction pads for maximum dynamics on highly curved and oiled surfaces
| Dimension (LxW) | 110x55 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 34,4 mm |
| Z (Stroke) | 17 mm |
| B1 | 53,3 mm |
| Bk | 34 mm |
| H2 | 1,5 mm |
| b2 | 33,5 mm |
| Bs | 54 mm |
| L1 | 108,5 mm |
| Lk | 79,3 mm |
| l2 | 89 mm |
| Ls | 110 mm |
| Bmax(S) | 60 mm |
| Lmax.(S) | 114 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Elastodur ED |
| Product family | SAOXB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
