Schmalz

Suction Cups for Flow Grippers SCG

Suction area (Ø) from 20 mm to 50 mm

Go directly to the products

Contact elements optionally food-safe (POM, SI-MD and SI-HD) or for controlled discharge of electrical charges (NBR-ESD)

Very high suction flow rate enables safe gripping even of porous, highly structured workpieces

Soft, flexible sealing lip for best damping and sealing on structured surfaces such as biscuits

Suction surface made of POM prevents suction and damage to the workpiece

Suction cup can be dismantled without tools for easy cleaning

Design
  • Suction cup connector made from aluminum (FDA compliant)
  • Suction cup (suction area Ø 20 mm to 50 mm) made from SI-MD or SI-HD (FDA compliant) or NBR-ESD (electrostatic)
  • Large shaft diameter for high flow rates
Technical Data
  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction areas made of FDA compliant POM
  • Suction cup made from FDA-compliant SI-MD, SI-HD silicone or electrostatic NBR-ESD (only Point-to-Point)
Industries
  • Electronics
  • Food
  • Packaging
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Holding force
Size
Number of folds
Suction cup material
Industry sector
Product family

1 - 10 from 19 results

SAUG-FL SCG 60 POM

Part no.: 10.01.30.00031

Suction plate

Outside diameter D60 (mm)
Height H9.5 (mm)
Suction cup materialPoloxymethylene POM
Working temperature max.80 (°C)
Utilization designFlow gripper
SAUG-SCG 20 SI-MD-55 602 B

Part no.: 10.01.30.01079

Suction cup (round)

Size20
Height H22.5 (mm)
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 20 SI-HD-65 602 B

Part no.: 10.01.30.01099

Suction cup (round)

Size20
Height H22.5 (mm)
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 20 NBR-ESD-55 602 B

Part no.: 10.01.30.01083

Suction cup (round)

Size20
Height H22.5 (mm)
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 30 SI-MD-55 602 B

Part no.: 10.01.30.01080

Suction cup (round)

Size30
Height H26.3 (mm)
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 30 SI-HD-65 602 B

Part no.: 10.01.30.01100

Suction cup (round)

Size30
Height H26.3 (mm)
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 40 SI-MD-55 602 B

Part no.: 10.01.30.01081

Suction cup (round)

Size40
Height H29 (mm)
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 40 NBR-ESD-55 602 B

Part no.: 10.01.30.01085

Suction cup (round)

Size40
Height H29 (mm)
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 50 SI-MD-55 602 B

Part no.: 10.01.30.01082

Suction cup (round)

Size50
Height H31.5 (mm)
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
SAUG-SCG 50 SI-HD-65 602 B

Part no.: 10.01.30.01102

Suction cup (round)

Size50
Height H31.5 (mm)
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Standard602
Suction cup typeBCG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart