- NEW
LADE-GER-18V-DC
Part no.: 13.05.01.00232
Battery charger
| Voltage DC | 18V-DC |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 150 mm |
| B | 100 mm |
| H | 70 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Voltage DC | 18V-DC |
| Weight | 0,4 kg |
| Version design | CAS |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

