MASK-FOL SW110 294 3R18 FLGR
Part no.: 10.01.11.03375
Front foil
Industries: Logistics | Packaging
| Length L | 294 (mm) |
| Width B | 109.8 (mm) |
| Height H | 0.39 (mm) |
| Utilization design | Vacuum area gripping system |
| Arrangement | 3R18 |
| Nozzle diameter | 1.1 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 109.8 mm |
| H | 0.39 mm |
| L | 294 mm |
Documentation
Documentation
