Schmalz

Ordering information

The vacuum blower SB is delivered as a ready-to-connect product.

 

Available assesories: silencer box, dust filter

Please try again later or contact your local contact person.

  • EFFICIENT
  • PHASE-OUT ITEM

SB 75 105 0.37 IE3

Part no.: 10.04.01.00176

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)75 (m³/h)
Suction rate (60 Hz)91 (m³/h)
Vacuum (50 Hz)105 (mbar)
Vacuum (60 Hz)80 (mbar)
Rated power at 50 Hz0.37 (kW)
Rated power at 60 Hz0.44 (kW)
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage at 60 HzD265 V / Y460 V ±10 %
Voltage 60 HzS065
VersionIE3
Weight14 (kg)
ColorRAL 7035 Light grey
Product information
Design Data
Design image
Attribute Value
B1 232  mm
d 9  mm
D2 40  mm
G1 G1-1/4"-F
H 271  mm
L 332  mm
L1 392  mm
X1 100  mm
Y1 200  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 75  m³/h
Suction rate (50 Hz) 1,249.9  l/min
Suction rate (60 Hz) 91  m³/h
Vacuum (50 Hz) 105  mbar
Vacuum (60 Hz) 80  mbar
Protection type IP IP 55
Rated power at 50 Hz 0.37  kW
Rated power at 60 Hz 0.44  kW
Voltage at 50 Hz D230 V / Y400 V ±10 %
Voltage at 60 Hz D265 V / Y460 V ±10 %
Sound pressure level at 50 Hz 62  dB(A)
Sound pressure level at 60 Hz 63  dB(A)
Weight 14  kg
Version design IE3
Version IE3
Product family SB
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart