Schmalz

Ordering information

The suction cup OCR (elastomer part + connection element) is delivered assembled.

Back to product family
Please try again later or contact your local contact person.

  • NEW

OCR 50 CR-20 G1/4-AG

Part no.: 10.01.01.16075

Flat suction cup (round) for smooth or slightly rough surfaces

Industries: Metal | Universal | Wood

Size50
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/4"-M
Design Data
Design image
Attribute Value
Dmax(S) 50  mm
dn 5  mm
Ds 50  mm
G1 G1/4"-M
H 33.4  mm
LG1 11  mm
SW1 17  mm
Z (Stroke) 2.5  mm
Technical Data
Attribute Value
Size 50
Pull-off force 94  N
Workpiece radius min. (convex) 80  mm
Suction cup material Chloroprene CR
Material hardness [Shore A] 20  Shore A
Connection G1/4"-M
Weight 109.7  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart