HTS-AE SGM-HPm 30/40 OP MS
Part no.: 10.01.17.00645
Holder system
Industries: Automotive | Universal
| Utilization design | Magnetic gripper SGM-HPm |
| Mounting | sideways |
| Shape | One piece |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 6 mm |
| d1 | 3 mm |
| G1 | M8-F |
| G2 | M4-M |
| H | 10 mm |
| H1 | 15 mm |
| H2 | 3.5 mm |
| L | 84 mm |
| L2 | 35.6 mm |
| L3 | 11.6 mm |
| LG2 | 4.7 mm |
| X1 | 74 mm |
| X2 | 30 mm |
| Y1 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Operating temperature | °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
