Schmalz

Please try again later or contact your local contact person.

EMV 0.7 24V-DC 3/2 NO H FLAN

Part no.: 10.05.01.00396

Solenoid valve EMV for direct control of vacuum and compressed air

Nominal size0.7 (mm)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally open
Pressure range (operating pressure) [bar]1.00 ... 7.00 bar
Length L28.5 (mm)
Height H13 (mm)
Technical Data
AttributeValue
Current typeDirect current
Control valveNormally open
Nominal size0.7 mm
Power consumption DC1.2 W
Pressure range (operating pressure) [bar]1.00 ... 7.00 bar
Nominal flow rate0.6 m³/h
Voltage DC24 V - DC
Weight0.01 kg

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart