- NEW
PFG 10 HT1-ESD-60 N060 SO
Part no.: 10.01.01.16208
Flat suction cup for gentle handling of displays and thin workpieces
Industries: Electronics
| Size | 10 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 2.8 mm |
| d1 | 4.7 mm |
| Dk | 8 mm |
| Dmax(S) | 11.5 mm |
| Ds | 10.2 mm |
| H | 6.5 mm |
| H2 | 2.1 mm |
| H3 | 3.5 mm |
| Z (Stroke) | 0.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 4 N |
| Volume | 0.02 cm³ |
| Size | 10 |
| Nipple family | N060 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 0.3 g |
| Product family | PFG-SO |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
